SLAU868A august 2022 – july 2023
The EVM provides SMP receptacles for the high-speed signal connections. Each SMP receptacle is labeled with the signal's port (D, DA, or DB) and polarity (+ or −). SMA to SMP cables are required to connect and test equipment or fixtures. The signal traces are all equal length and have 45 Ω single-ended impedance.