SLAU901A October 2025 – January 2026
The LMG210XR022 device is an 100V Gallium Nitride (GaN) half-bridge power module with an integrated driver. The device provides an integrated power stage using enhancement-mode GaN FETs. The LMG210XR022 device consists of two GaN FETs driven by one high-frequency GaN FET driver in a half-bridge configuration. The document shows a circuit and the list of materials describing how to power the board up and how to set the board up for a certain regulation voltage. The EVM board is designed to accelerate the evaluation of the LMG210XR022. This board is not intended to be used as a standalone product, but is intended to evaluate the switching performance of LMG210XR022. The module can deliver up to 45A of current if the application includes adequate thermal management (monitor case temperature and verify adequate airflow is present if required). The thermal management considerations include forced air, heat sink, and lower operating frequency to minimize the power dissipation in the module.
This evaluation module can be configured to either buck or boost mode by providing external gate signals. External heat sink is used to test this module up to 1500W. External supply voltage (5.5V to 10V) is required to power the LMG210XR022 and dead time generation circuit.