SLAU901A October   2025  – January 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5.     General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  7. 2Hardware
    1. 2.1 Test Points
      1. 2.1.1 Key Connections
        1. 2.1.1.1 Connect a Supply to J3 Connector
        2. 2.1.1.2 PWM Input
          1. 2.1.1.2.1 IIM Mode Using Onboard Dead-Time Generation Circuit (Single PWM Input)-Default Mode
          2. 2.1.1.2.2 IIM Mode Using Two Separate PWM Inputs (Dual PWM Input)
          3. 2.1.1.2.3 PWM Input Mode (Single PWM Input)
        3. 2.1.1.3 Resistor controls
          1. 2.1.1.3.1 Slew-Rate Control Resistors
          2. 2.1.1.3.2 Dead-time Control Resistors
        4. 2.1.1.4 Power Supply
    2. 2.2 Power-Up Procedure
      1. 2.2.1 Step 1: Driver Bias Supply
      2. 2.2.2 Step 2: Input Supply
      3. 2.2.3 Step 3: Measure SW Voltage
      4. 2.2.4 Setting Dead-Time
    3. 2.3 Power-down Procedure
    4. 2.4 Zero Voltage Detection (ZVD) Reporting
    5. 2.5 Ideal Diode Mode
    6. 2.6 Fault Detection
    7. 2.7 Assembly Guidelines
  8. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
      1. 3.1.1 Evaluation Setup
    2. 3.2 Performance Data and Results
      1. 3.2.1 Efficiency Results
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Revision History

Step 3: Measure SW Voltage

To observe the SW node, connect a tip and barrel probe to SW node and PGND as shown in Figure 2-4. This verifies that the measurement loop is small and, hence, accurately reflects the behavior of the SW node. If a large loop is used, due to the high dv/dt on the SW node and the parasitic impedance (inductance) of the loop, then a large amount of ringing is observed on the SW node measurements. This ringing is not representative of the device performance, but is rather a measurement artifact. The probe connection must be made prior to the board being powered up and one must verify that appropriate safety precautions are taken. Pads for TP5 and TP11 are provided on the bottom side to make the measurement convenient, if the heat sink is used.

LMG210XEVM-143 Measuring SW Node Figure 2-4 Measuring SW Node