SLAU968 December 2025
UCD91320SPM device mounted on board
USB power supply connector
Easy to access pin headers for every signal on the board
4x LDOs for quickly prototyping various power rails: 3.3V, 2.5V, 1.8V, and 1.2V.
Jumpers to easily enable or disable each on board LDO
RC filters for margining feedback, footprints for additional passive elements, jumpers to connect the LDO output to the monitoring pins and to off board devices as well.
Pin header for PMBus connections
Easy to use jumpers for PMBus address selection, with up 8 selectable addresses
On-board LDO to power UCD91320
Test points for checking the voltage reference, power supply pins, and external power supply monitoring