SLAU969 December 2025
LP-MSPM33C321A uses the following devices from Texas Instruments.
| Device Name | Description | Purpose |
|---|---|---|
| MSP432E401YTPDT | SimpleLink⢠32-bit ARM Cortex-M4F MCU with Ethernetā¢, CAN, 1MB Flash and 256kB RAM | XDS110 Host Device |
| MSP430G2452IRSA16R | Mixed-Signal Microcontroller with 16-bit RISC CPU, 8kB Flash, and 256B SRAM | DC/DC controller for EnergyTrace Technology |
| MSPM33C321ASPZR | Mixed-Signal Microcontroller with 160MHz Arm Cortex 32-bit-M33+ CPU, 1024kB flash, and 256kB SRAM | Evaluation device |
| TPS73533DRBT | 500mA, adjustable, low quiescent current, low-noise, high-PSRR, single-output LDO regulator | 3.3V power XDS110 and MSPM33C321A |
| TPD4E004DRYR | ESD-protection array for high-speed data interfaces, 4 channels | Protect LP-MSPM33C321A from ESD damage through USB connector |
| TPD6E004RSER | ESD-protection array for high-speed data interfaces, 6 channels | Protect LP-MSPM33C321A from ESD damage through debug connector |
| TPS2102DBVR | 2.7V to 4V power mux, dual-input, single-output power switch | Switches XDS110 power |
| LM4040B25IDCKR | Precision micropower shunt voltage reference | Voltage reference for XDS110 debugger |
| REF6033IDGKR | High-Precision Voltage Reference with Integrated High-Bandwidth Buffer | Voltage reference for MSPM33 |