SLAU969 December 2025
Get started with the out-of-box example on LP-MSPM33C321A. After powering the board, LP-MSPM33C321A will show the TI logo image and some instruction information on the OLED display. By clicking the button S2, MSPM33C321A will read data from external NOR FLASH and display a short video on the OLED.
Figure 3-1 TI logo image on the display
Figure 3-2 Instruction on the displayThe OLED display is driven by MSPM33C321A via SPI. Display drive code is based on U8G2 library. For the display demo, please refer to the example in MSP M33 SDK .
The external display is driven by MSPM33C321A via QSPI. For the data storage demo, please refer to the example in MSP M33 SDK.
More information will be available after the full release and can be found on TI Developer Zone