SLAZ160J October   2012  – May 2021 MSP430F2121

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      DGV20
      2.      PW20
      3.      DW20
      4.      RGE24
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL6
    2. 6.2  BCL8
    3. 6.3  BCL9
    4. 6.4  BCL10
    5. 6.5  BCL11
    6. 6.6  BCL12
    7. 6.7  BCL13
    8. 6.8  BCL14
    9. 6.9  BSL5
    10. 6.10 CPU4
    11. 6.11 CPU5
    12. 6.12 CPU6
    13. 6.13 CPU11
    14. 6.14 CPU12
    15. 6.15 CPU13
    16. 6.16 CPU14
    17. 6.17 CPU19
    18. 6.18 CPU45
    19. 6.19 EEM20
    20. 6.20 FLASH16
    21. 6.21 FLASH17
    22. 6.22 FLASH18
    23. 6.23 FLASH19
    24. 6.24 FLASH20
    25. 6.25 FLASH22
    26. 6.26 FLASH24
    27. 6.27 FLASH27
    28. 6.28 FLASH36
    29. 6.29 JTAG15
    30. 6.30 PORT8
    31. 6.31 PORT10
    32. 6.32 SYS15
    33. 6.33 TA12
    34. 6.34 TA16
    35. 6.35 TA21
    36. 6.36 TAB22
    37. 6.37 XOSC5
    38. 6.38 XOSC8
  7. 7Revision History

BCL9

BCL Module

Category

Functional

Function

ACLK divider modifications require delay before entering LPM3

Description

After modifying the DIVAx bits, immediately entering LPM3 can cause the modification to be ignored and the divider settings not to take effect. Reading back the DIVAx bits will indicate the intended setting even when the divider has not been correctly applied.

Workaround

When the DIVAx bits are modified, a delay of one complete ACLK (VLO or LFXT1CLK) period must elapse before entering LPM3. The delay is only necessary the first time LPM3 is entered after the DIVAx bits are modified. After the one-period delay, LPM3 may be entered and exited normally without additional delays.