SLAZ160J October 2012 – May 2021 MSP430F2121
FLASH Module
Functional
Flash erase is not correctly executed when EEI is enabled and interrupts occur
Flash erase is not executed correctly when EEI is enabled and an interrupt occurs in a certain time window. The BUSY signal from the flash controller and the "JMP $" feature, that keeps the program counter at the current position, disappear shortly after a flash erase cycle has been initialized.
None