SLAZ497H January   2013  – March 2021 MSP430G2744

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      DA38
      2.      RHA40
      3.      YFF49
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  BCL16
    3. 6.3  CPU19
    4. 6.4  CPU45
    5. 6.5  EEM20
    6. 6.6  FLASH24
    7. 6.7  FLASH27
    8. 6.8  FLASH36
    9. 6.9  PORT10
    10. 6.10 SYS15
    11. 6.11 TA12
    12. 6.12 TA16
    13. 6.13 TA21
    14. 6.14 TAB22
    15. 6.15 TB2
    16. 6.16 TB16
    17. 6.17 TB24
    18. 6.18 USCI20
    19. 6.19 USCI21
    20. 6.20 USCI22
    21. 6.21 USCI23
    22. 6.22 USCI24
    23. 6.23 USCI25
    24. 6.24 USCI26
    25. 6.25 USCI27
    26. 6.26 USCI30
    27. 6.27 USCI34
    28. 6.28 USCI35
    29. 6.29 USCI40
    30. 6.30 XOSC5
  7. 7Revision History

USCI24

USCI Module

Category

Functional

Function

Incorrect baud rate information during UART automatic baud rate detection mode

Description

Erroneous behavior of the USCI_A can occur when configured in UART mode with automatic baud rate detection. After automatic baud rate measurement is complete, the UART updates UCAxBR0 and UCAxBR1. Under Oversampling mode (UCOS16=1), for baud rates that should result in UCAxBRx=0x0002, the UART incorrectly reports it as UCAxBRx=0x5555.

Workaround

When break/synch is detected following the automatic baud rate detection, the flag UCBRK flag is set to 1. Check if UCAxBRx=0x5555 and correct it to 0x0002.