SLAZ758E November   2024  – July 2026 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G3529-Q1

 

  1.   1
  2.   Abstract
  3.   Errata Notes
  4. 1Functional Advisories
  5. 2Preprogrammed Software Advisories
  6. 3Debug Only Advisories
  7. 4Fixed by Compiler Advisories
  8. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  9. 6Advisory Descriptions
    1. 6.1  ADC_ERR_06
    2. 6.2  ADC_ERR_10
    3. 6.3  AES_ERR_01
    4. 6.4  AES_ERR_02
    5. 6.5  CPU_ERR_02
    6. 6.6  CPU_ERR_03
    7. 6.7  CPU_ERR_04
    8. 6.8  DAC_ERR_01
    9. 6.9  DMA_ERR_02
    10. 6.10 FCC_ERR_01
    11. 6.11 FLASH_ERR_01
    12. 6.12 FLASH_ERR_03
    13. 6.13 FLASH_ERR_04
    14. 6.14 FLASH_ERR_05
    15. 6.15 FLASH_ERR_08
    16. 6.16 FLASH_ERR_09
    17. 6.17 GPIO_ERR_03
    18. 6.18 GPIO_ERR_04
    19. 6.19 GPIO_ERR_06
    20. 6.20 GPIO_ERR_08
    21. 6.21 I2C_ERR_04
    22. 6.22 I2C_ERR_05
    23. 6.23 I2C_ERR_06
    24. 6.24 I2C_ERR_07
    25. 6.25 I2C_ERR_08
    26. 6.26 I2C_ERR_09
    27. 6.27 I2C_ERR_10
    28. 6.28 I2C_ERR_13
    29. 6.29 I2C_ERR_15
    30. 6.30 KEYSTORE_ERR_01
    31. 6.31 MATHACL_ERR_01
    32. 6.32 MATHACL_ERR_02
    33. 6.33 PMCU_ERR_09
    34. 6.34 PMCU_ERR_10
    35. 6.35 PMCU_ERR_11
    36. 6.36 PMCU_ERR_12
    37. 6.37 RST_ERR_01
    38. 6.38 RST_ERR_02
    39. 6.39 RTC_ERR_01
    40. 6.40 SPI_ERR_02
    41. 6.41 SPI_ERR_04
    42. 6.42 SPI_ERR_05
    43. 6.43 SPI_ERR_06
    44. 6.44 SPI_ERR_07
    45. 6.45 SPI_ERR_10
    46. 6.46 SRAM_ERR_03
    47. 6.47 SYSCTL_ERR_01
    48. 6.48 SYSCTL_ERR_02
    49. 6.49 SYSCTL_ERR_03
    50. 6.50 SYSCTL_ERR_04
    51. 6.51 SYSCTL_ERR_05
    52. 6.52 SYSCTL_ERR_06
    53. 6.53 SYSOSC_ERR_01
    54. 6.54 SYSOSC_ERR_02
    55. 6.55 SYSOSC_ERR_04
    56. 6.56 SYSOSC_ERR_05
    57. 6.57 SYSOSC_ERR_06
    58. 6.58 SYSOSC_ERR_07
    59. 6.59 SYSPLL_ERR_01
    60. 6.60 TIMER_ERR_04
    61. 6.61 TIMER_ERR_06
    62. 6.62 TIMER_ERR_07
    63. 6.63 UART_ERR_01
    64. 6.64 UART_ERR_02
    65. 6.65 UART_ERR_04
    66. 6.66 UART_ERR_05
    67. 6.67 UART_ERR_06
    68. 6.68 UART_ERR_07
    69. 6.69 UART_ERR_08
    70. 6.70 UART_ERR_10
    71. 6.71 UART_ERR_11
    72. 6.72 VREF_ERR_04
  10. 7Trademarks
  11. 8Revision History

I2C_ERR_04

I2C Module

Category

Functional

Function

When SCL is low and SDA is high the Target i2c is not able to release the stretch.

Description

1: SCL line grounded and released, device indefinitely pulls SCL low.

2: Post clock stretch, timeout, and release; if there is another clock low on the line, device indefinitely pulls SCL low.

Workaround

If the I2C target application does not require data reception in low power mode using Async fast clock request, disabling SWUEN by default is recommended, including during reset or power cycle. In this case, bug description 1 and 2 does not occur.

If the I2C target application requires data reception in low power mode using Async fast clock request, enable SWUEN just before entering low power and clear SWUEN after low power exit. Even in this scenario, bug description 1 and 2 can occur when the I2C target is in low power, it will indefinitely stretch the SCL line if there is a continuous clock stretching or timeout caused by another device on the bus. To recover from this situation, enable the low timeout interrupt on the I2C target device, reset and re-initialize the I2C module within the low timeout ISR.