SLAZ759B December   2024  – July 2026 MSPM0L1116 , MSPM0L1117

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Functional Advisories
  5. 2Preprogrammed Software Advisories
  6. 3Debug Only Advisories
  7. 4Fixed by Compiler Advisories
  8. 5Device Nomenclature
  9. 6Advisory Descriptions
    1. 6.1  ADC_ERR_05
    2. 6.2  AES_ERR_01
    3. 6.3  CLK_ERR_02
    4. 6.4  CPU_ERR_02
    5. 6.5  CPU_ERR_03
    6. 6.6  CPU_ERR_04
    7. 6.7  DMA_ERR_02
    8. 6.8  FCC_ERR_01
    9. 6.9  FLASH_ERR_03
    10. 6.10 FLASH_ERR_04
    11. 6.11 FLASH_ERR_05
    12. 6.12 FLASH_ERR_08
    13. 6.13 FLASH_ERR_09
    14. 6.14 GPIO_ERR_05
    15. 6.15 GPIO_ERR_06
    16. 6.16 I2C_ERR_04
    17. 6.17 I2C_ERR_05
    18. 6.18 I2C_ERR_06
    19. 6.19 I2C_ERR_07
    20. 6.20 I2C_ERR_08
    21. 6.21 I2C_ERR_09
    22. 6.22 I2C_ERR_10
    23. 6.23 I2C_ERR_13
    24. 6.24 I2C_ERR_15
    25. 6.25 KEYSTORE_ERR_01
    26. 6.26 PMCU_ERR_10
    27. 6.27 PMCU_ERR_12
    28. 6.28 PMCU_ERR_14
    29. 6.29 RST_ERR_01
    30. 6.30 RST_ERR_02
    31. 6.31 SPI_ERR_02
    32. 6.32 SPI_ERR_04
    33. 6.33 SPI_ERR_05
    34. 6.34 SPI_ERR_06
    35. 6.35 SPI_ERR_07
    36. 6.36 SPI_ERR_10
    37. 6.37 SYSCTL_ERR_01
    38. 6.38 SYSCTL_ERR_02
    39. 6.39 SYSCTL_ERR_03
    40. 6.40 SYSCTL_ERR_04
    41. 6.41 SYSCTL_ERR_05
    42. 6.42 SYSCTL_ERR_06
    43. 6.43 SYSCTL_ERR_10
    44. 6.44 SYSOSC_ERR_01
    45. 6.45 SYSOSC_ERR_02
    46. 6.46 SYSOSC_ERR_04
    47. 6.47 SYSOSC_ERR_05
    48. 6.48 TIMER_ERR_04
    49. 6.49 TIMER_ERR_06
    50. 6.50 TIMER_ERR_07
    51. 6.51 UART_ERR_01
    52. 6.52 UART_ERR_02
    53. 6.53 UART_ERR_04
    54. 6.54 UART_ERR_05
    55. 6.55 UART_ERR_06
    56. 6.56 UART_ERR_07
    57. 6.57 UART_ERR_08
    58. 6.58 UART_ERR_10
    59. 6.59 UART_ERR_11
  10. 7Revision History

I2C_ERR_06

I2C Module

Category

Functional

Function

SMBus High timeout feature fails at I2C clock less than 24KHz onwards

Description

SMBus High timeout feature is failing at I2C clock rate less than 24KHz onwards (20KHz, 10KHz). From SMBUS Spec, the upper limit on SCL high time during active transaction is 50us. Total time taken from writing of START MMR bit to SCL low is 60us, which is >50us. It will trigger the timeout event and let I2C Master goes into IDLE without completing the transaction at the start of transfer itself. Below is detailed explanation. For SCL is configured as 20KHz, SCL low and high period is 30us and 20us respectively. First, START MMR bit write at the same time high timeout counter starts decrementing. Then, it takes one SCL low period (30us) from START MMR bit write to SDA goes low (start condition). Next, it takes another SCL low period (30us) from SDA goes low (start condition) to SCL goes low (data transfer starts) which should stop the high timeout counter at this point. As a total, it takes 60us from counter start to end. However, due to the upper limit(50us) of the high timeout counter, the timeout event will still be triggered although the I2C transaction is working fine without issue.

Workaround

Do not use SMBus High timeout feature when I2C clock less than 24KHz onwards.