SLAZ763B July   2025  – February 2026 MSPM0H3215 , MSPM0H3216

 

  1.   1
  2.   Abstract
  3. 1Functional Advisories
  4. 2Preprogrammed Software Advisories
  5. 3Debug Only Advisories
  6. 4Fixed by Compiler Advisories
  7. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  8. 6Advisory Descriptions
    1. 6.1  CPU_ERR_02
    2. 6.2  CPU_ERR_03
    3. 6.3  FLASH_ERR_02
    4. 6.4  FLASH_ERR_04
    5. 6.5  FLASH_ERR_05
    6. 6.6  FLASH_ERR_08
    7. 6.7  GPIO_ERR_04
    8. 6.8  GPIO_ERR_08
    9. 6.9  I2C_ERR_04
    10. 6.10 I2C_ERR_05
    11. 6.11 I2C_ERR_06
    12. 6.12 I2C_ERR_07
    13. 6.13 I2C_ERR_08
    14. 6.14 I2C_ERR_09
    15. 6.15 I2C_ERR_10
    16. 6.16 I2C_ERR_13
    17. 6.17 LFXT_ERR_03
    18. 6.18 LFXT_ERR_04
    19. 6.19 PMCU_ERR_13
    20. 6.20 RST_ERR_01
    21. 6.21 SPI_ERR_04
    22. 6.22 SPI_ERR_05
    23. 6.23 SPI_ERR_06
    24. 6.24 SPI_ERR_07
    25. 6.25 SWD_ERR_01
    26. 6.26 SYSCTL_ERR_01
    27. 6.27 SYSCTL_ERR_02
    28. 6.28 SYSCTL_ERR_03
    29. 6.29 SYSOSC_ERR_02
    30. 6.30 TIMER_ERR_04
    31. 6.31 TIMER_ERR_06
    32. 6.32 TIMER_ERR_07
    33. 6.33 UART_ERR_01
    34. 6.34 UART_ERR_02
    35. 6.35 UART_ERR_04
    36. 6.36 UART_ERR_05
    37. 6.37 UART_ERR_06
    38. 6.38 UART_ERR_07
    39. 6.39 UART_ERR_08
    40. 6.40 UART_ERR_10
    41. 6.41 UART_ERR_11
  9. 7Trademarks
  10. 8Revision History

UART_ERR_01

UART Module

Category

Functional

Function

UART start condition not detected when transitioning to STANDBY1 Mode

Description

After servicing an asynchronous fast clock request that was initiated by a UART transmission while the device was in STANDBY1 mode, the device will return to STANDBY1 mode. If another UART transmission begins during the transition back to STANDBY1 mode, the data is not correctly detected and received by the device.

Workaround

Use STANDBY0 mode or higher low power mode when expecting repeated UART start conditions.