SLAZ763B July   2025  – February 2026 MSPM0H3215 , MSPM0H3216

 

  1.   1
  2.   Abstract
  3. 1Functional Advisories
  4. 2Preprogrammed Software Advisories
  5. 3Debug Only Advisories
  6. 4Fixed by Compiler Advisories
  7. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  8. 6Advisory Descriptions
    1. 6.1  CPU_ERR_02
    2. 6.2  CPU_ERR_03
    3. 6.3  FLASH_ERR_02
    4. 6.4  FLASH_ERR_04
    5. 6.5  FLASH_ERR_05
    6. 6.6  FLASH_ERR_08
    7. 6.7  GPIO_ERR_04
    8. 6.8  GPIO_ERR_08
    9. 6.9  I2C_ERR_04
    10. 6.10 I2C_ERR_05
    11. 6.11 I2C_ERR_06
    12. 6.12 I2C_ERR_07
    13. 6.13 I2C_ERR_08
    14. 6.14 I2C_ERR_09
    15. 6.15 I2C_ERR_10
    16. 6.16 I2C_ERR_13
    17. 6.17 LFXT_ERR_03
    18. 6.18 LFXT_ERR_04
    19. 6.19 PMCU_ERR_13
    20. 6.20 RST_ERR_01
    21. 6.21 SPI_ERR_04
    22. 6.22 SPI_ERR_05
    23. 6.23 SPI_ERR_06
    24. 6.24 SPI_ERR_07
    25. 6.25 SWD_ERR_01
    26. 6.26 SYSCTL_ERR_01
    27. 6.27 SYSCTL_ERR_02
    28. 6.28 SYSCTL_ERR_03
    29. 6.29 SYSOSC_ERR_02
    30. 6.30 TIMER_ERR_04
    31. 6.31 TIMER_ERR_06
    32. 6.32 TIMER_ERR_07
    33. 6.33 UART_ERR_01
    34. 6.34 UART_ERR_02
    35. 6.35 UART_ERR_04
    36. 6.36 UART_ERR_05
    37. 6.37 UART_ERR_06
    38. 6.38 UART_ERR_07
    39. 6.39 UART_ERR_08
    40. 6.40 UART_ERR_10
    41. 6.41 UART_ERR_11
  9. 7Trademarks
  10. 8Revision History

Device Nomenclature

To designate the stages in the product development cycle, TI assigns prefixes to the part numbers of all MSP MCU devices. Each MSP MCU commercial family member has one of two prefixes: MSP or XMS. These prefixes represent evolutionary stages of product development from engineering prototypes (XMS) through fully qualified production devices (MSP).

XMS – Experimental device that is not necessarily representative of the final device's electrical specifications

MSP – Fully qualified production device

Support tool naming prefixes:

X: Development-support product that has not yet completed Texas Instruments internal qualification testing.

null: Fully-qualified development-support product.

XMS devices and X development-support tools are shipped against the following disclaimer:

"Developmental product is intended for internal evaluation purposes."

MSP devices have been characterized fully, and the quality and reliability of the device have been demonstrated fully. TI's standard warranty applies.

Predictions show that prototype devices (XMS) have a greater failure rate than the standard production devices. TI recommends that these devices not be used in any production system because their expected end-use failure rate still is undefined. Only qualified production devices are to be used.

TI device nomenclature also includes a suffix with the device family name. This suffix indicates the temperature range, package type, and distribution format.