SLAZ766A November   2025  – August 2026 MSPM0L1126 , MSPM0L1126-Q1 , MSPM0L1127 , MSPM0L1127-Q1 , MSPM0L2116 , MSPM0L2117

 

  1.   1
  2.   MSP430F5438A Abstract
  3.   Trademarks
  4. 1Functional Advisories
  5. 2Preprogrammed Software Advisories
  6. 3Debug Only Advisories
  7. 4Fixed by Compiler Advisories
  8. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  9. 6Advisory Descriptions
    1. 6.1  AES_ERR_01
    2. 6.2  COMP_ERR_06
    3. 6.3  CPU_ERR_02
    4. 6.4  CPU_ERR_03
    5. 6.5  FCC_ERR_01
    6. 6.6  FLASH_ERR_03
    7. 6.7  FLASH_ERR_04
    8. 6.8  FLASH_ERR_05
    9. 6.9  FLASH_ERR_08
    10. 6.10 KEYSTORE_ERR_01
    11. 6.11 PMCU_ERR_14
    12. 6.12 RST_ERR_01
    13. 6.13 RST_ERR_02
    14. 6.14 SYSCTL_ERR_01
    15. 6.15 SYSCTL_ERR_02
    16. 6.16 SYSCTL_ERR_03
    17. 6.17 SYSCTL_ERR_04
    18. 6.18 SYSCTL_ERR_05
    19. 6.19 SYSCTL_ERR_06
    20. 6.20 SYSCTL_ERR_11
    21. 6.21 SYSCTL_ERR_12
    22. 6.22 SYSOSC_ERR_01
    23. 6.23 SYSOSC_ERR_02
    24. 6.24 SYSOSC_ERR_04
    25. 6.25 SYSOSC_ERR_05
    26. 6.26 TIMER_ERR_04
    27. 6.27 TIMER_ERR_06
    28. 6.28 TIMER_ERR_07
    29. 6.29 UNICOMMI2CC_ERR_01
    30. 6.30 UNICOMMI2CC_ERR_02
    31. 6.31 UNICOMMI2CC_ERR_03
    32. 6.32 UNICOMMSPI_ERR_02
    33. 6.33 UNICOMMSPI_ERR_03
    34. 6.34 UNICOMMSPI_ERR_04
    35. 6.35 UNICOMMUART_ERR_01
    36. 6.36 UNICOMMUART_ERR_02
    37. 6.37 UNICOMMUART_ERR_03
    38. 6.38 UNICOMMUART_ERR_04
    39. 6.39 UNICOMMUART_ERR_05
    40. 6.40 UNICOMMUART_ERR_06
    41. 6.41 UNICOMMUART_ERR_07
    42. 6.42 UNICOMMUART_ERR_08
    43. 6.43 UNICOMMUART_ERR_09
    44. 6.44 UNICOMMUART_ERR_10
    45. 6.45 UNICOMMUART_ERR_11
  10. 7Revision History

RST_ERR_01

RST Module

Category

Functional

Function

NRST release doesn't get detected when LFCLK_IN is LFCLK source and LFCLK_IN gets disabled

Description

When LFCLK = LFCLK_IN and we disable the LFCLK_IN, then comes a corner scenario where NRST pulse edge detection is missed and the device doesn't come out of reset. This issue is seen if the NRST pulse width is below 608us. NRST pulse above 608us, the reset can appear normally.

Workaround

Keep the NRST pulse width higher than 608us to avoid this issue.