SLAZ766A November   2025  – August 2026 MSPM0L1126 , MSPM0L1126-Q1 , MSPM0L1127 , MSPM0L1127-Q1 , MSPM0L2116 , MSPM0L2117

 

  1.   1
  2.   MSP430F5438A Abstract
  3.   Trademarks
  4. 1Functional Advisories
  5. 2Preprogrammed Software Advisories
  6. 3Debug Only Advisories
  7. 4Fixed by Compiler Advisories
  8. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  9. 6Advisory Descriptions
    1. 6.1  AES_ERR_01
    2. 6.2  COMP_ERR_06
    3. 6.3  CPU_ERR_02
    4. 6.4  CPU_ERR_03
    5. 6.5  FCC_ERR_01
    6. 6.6  FLASH_ERR_03
    7. 6.7  FLASH_ERR_04
    8. 6.8  FLASH_ERR_05
    9. 6.9  FLASH_ERR_08
    10. 6.10 KEYSTORE_ERR_01
    11. 6.11 PMCU_ERR_14
    12. 6.12 RST_ERR_01
    13. 6.13 RST_ERR_02
    14. 6.14 SYSCTL_ERR_01
    15. 6.15 SYSCTL_ERR_02
    16. 6.16 SYSCTL_ERR_03
    17. 6.17 SYSCTL_ERR_04
    18. 6.18 SYSCTL_ERR_05
    19. 6.19 SYSCTL_ERR_06
    20. 6.20 SYSCTL_ERR_11
    21. 6.21 SYSCTL_ERR_12
    22. 6.22 SYSOSC_ERR_01
    23. 6.23 SYSOSC_ERR_02
    24. 6.24 SYSOSC_ERR_04
    25. 6.25 SYSOSC_ERR_05
    26. 6.26 TIMER_ERR_04
    27. 6.27 TIMER_ERR_06
    28. 6.28 TIMER_ERR_07
    29. 6.29 UNICOMMI2CC_ERR_01
    30. 6.30 UNICOMMI2CC_ERR_02
    31. 6.31 UNICOMMI2CC_ERR_03
    32. 6.32 UNICOMMSPI_ERR_02
    33. 6.33 UNICOMMSPI_ERR_03
    34. 6.34 UNICOMMSPI_ERR_04
    35. 6.35 UNICOMMUART_ERR_01
    36. 6.36 UNICOMMUART_ERR_02
    37. 6.37 UNICOMMUART_ERR_03
    38. 6.38 UNICOMMUART_ERR_04
    39. 6.39 UNICOMMUART_ERR_05
    40. 6.40 UNICOMMUART_ERR_06
    41. 6.41 UNICOMMUART_ERR_07
    42. 6.42 UNICOMMUART_ERR_08
    43. 6.43 UNICOMMUART_ERR_09
    44. 6.44 UNICOMMUART_ERR_10
    45. 6.45 UNICOMMUART_ERR_11
  10. 7Revision History

Device Symbolization and Revision Identification

The package diagrams below indicate the package symbolization scheme, and Figure 5-1 defines the device revision to version ID mapping.

MSPM0L2104,MSPM0L2105 Package SymbolizationFigure 5-1 Package Symbolization
Table 5-1 Die Revisions
Revision Letter Product Development Status Version (in the device factory constants memory)
A RTM 0

The revision letter indicates the product hardware revision. Advisories in this document are marked as applicable or not applicable for a given device based on the revision letter. This letter maps to an integer stored in the factory constants memory of the device (DEVICEID.VERSION field), which can be used to look up the revision using application software or a connected debug probe.

Note:

The DEVICEID.VERSION field is incremented when product hardware revisions occur after RTM (Release to Market).