SLCS014B October 1977 – April 2025 LM3302
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | TA | LM3302 | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| VIO | Input offset voltage | VIC = VICR min, VO = 1.4V, VCC = 5V to 28V | 25°C | 3 | 20 | mV | ||
| -40°C to +85°C | 40 | |||||||
| IIO | Input offset current | VO = 1.4V | 25°C | 3 | 100 | nA | ||
| -40°C to +85°C | 300 | |||||||
| IIB | Input bias current | 25°C | –25 | –500 | nA | |||
| -40°C to +85°C | –1000 | |||||||
| VICR | Common-mode input-voltage range | 25°C | 0 to VCC – 1.5 | V | ||||
| -40°C to +85°C | 0 to VCC – 2 | |||||||
| AVD | Large-signal differential-voltage amplification | VCC = 15V, VO = 1.4V to 11.4V, RL ≥ 15kΩ to VCC | 25°C | 2 | 30 | V/mV | ||
| IOH | High-level output current | VID = 1V | VOH = 5V | 25°C | 0.1 | nA | ||
| -40°C to +85°C | 1 | μA | ||||||
| VOL | Low-level output voltage | VID = –1V | IOL = 4mA | 25°C | 150 | 500 | mV | |
| -40°C to +85°C | 700 | |||||||
| IOL | Low-level output current | VID = –1V, | VOL = 1.5V | 25°C | 6 | 16 | mA | |
| ICC | Supply current (four comparators) | VO = 2.5V, No load | VCC = 5V | 25°C | 0.8 | mA | ||