SLCS016B September   1985  – June 2025 TLC352

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configuration and Functions
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Electrical Characteristics
    4. 4.4 Electrical Characteristics
    5. 4.5 Switching Characteristics
  6. 5Typical Characteristics
  7. 6Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagrams
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Input
      2. 6.4.2 ESD Protection
      3. 6.4.3 Unused Inputs
      4. 6.4.4 Open-Drain Output
      5. 6.4.5 Hysteresis
        1. 6.4.5.1 Inverting Comparator With Hysteresis
        2. 6.4.5.2 Non-Inverting Comparator With Hysteresis
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Description

This device is fabricated using CMOS technology and consists of two independent voltage comparators, each designed to operate from a single power supply. Operation from dual supplies is also possible if the difference between the two supplies is 2.7V to 18V. Each device features extremely high input impedance (typically greater than 1012Ω), which allows direct interface to high-impedance sources. The output are n-channel open-drain configurations and can be connected to achieve positive-logic wired-AND relationships. The capability of the TLC352 to operate from 2.7V supply makes this device an excellent for low-voltage battery applications.

The TLC352 has internal electrostatic discharge (ESD) protection circuits and is classified with a 2000V ESD rating. However, care must be exercised in handling this device as exposure to ESD can result in degradation of the device parametric performance.

The TLC352C is characterized for operation from 0°C to 70°C. The TLC352I is characterized for operation over the industrial temperature range of −40°C to 85°C.

Device Information
TA VIO max at 25°C PACKAGE(1)
SMALL-OUTLINE (D)
0°C to 70°C 5mV TLC352CD
−40°C to 85°C 5mV TLC352ID
The D packages are available taped and reeled. Add R suffix to device type (like TLC352CDR).
TLC352 Symbol (Each Comparator)Symbol (Each Comparator)