SLCS114F November 1983 – June 2025 TLC372 , TLC372M
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | TLC372Y | UNIT | ||||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| VIO | Input offset voltage | VIC = VICRmin(2) | 1 | 5 | mV | ||
| IIO | Input offset current | 1 | pA | ||||
| IIB | Input bias current | 5 | pA | ||||
| VICR | Common-mode input voltage range |
0 to VDD −1 |
V | ||||
| IOH | High-level output current | VID = 1V | VOH = 5V | 0.1 | nA | ||
| VOL | Low-level output voltage | VID = −1V | IOL = 4mA | 150 | 400 | mV | |
| IOL | Low-leve loutput current | VID = −1V | VOL = 1.5V | 6 | 16 | mA | |
| IDD | Supply current (two comparators) |
VID = 1V | No load | 150 | 300 | µA | |