At T
A = 25°C, V
S =
12V, V
CM = V
S/2V, C
L = 15pF, Input Overdrive = Input
Underdrive = 100mV, R
PU = 10kΩ, unless otherwise noted.
Figure 6-1 Offset vs. Temperature
Figure 6-3 Bias
Current vs. Temperature
Figure 6-5 Output Voltage vs. Sinking Current, 12V
Figure 6-7 Supply Current vs. Supply Voltage, Output HIGH, No Load
Figure 6-9 Propagation Delay, (High to Low) vs. Input Overdrive, 12V
Figure 6-11 Propagation Delay, (High to Low) vs. Input Underdrive, 12V
Figure 6-2 Offset Voltage vs. Common-Mode, 12V
Figure 6-4 Output Voltage vs. Sinking Current, 3.3V
Figure 6-6 Supply Current vs. Supply Voltage, Output LOW, No Load
Figure 6-8 Propagation Delay, (High to Low) vs. Input Overdrive, 3.3V
Figure 6-10 Propagation Delay, (High to Low) vs. Input Underdrive, 3.3V