SLCS141M May 2003 – December 2024 LM2903-Q1 , LM2903B-Q1
PRODUCTION DATA
The following table describes the production temperature testing for the LM2903B-Q1 "H", "R" and "T" options. Specifications are the same as the LM2903B-Q1 above.
Test | LM2903B-Q1 | LM2903BR-Q1 | LM2903BH-Q1 | LM2903BT-Q1 |
|---|---|---|---|---|
Probe (Wafer) | - | 25°C | 125°C | -40°C and 125°C |
Final (Packaged) | 25°C | 25°C | 25°C | 25°C |