SLCS142H December   2003  – May 2025 LM2901-Q1 , LM2901AV-Q1 , LM2901B-Q1 , LM2901V-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings for  LM2901B-Q1
    2. 5.2  Absolute Maximum Ratings for LM2901x-Q1
    3. 5.3  ESD Ratings
    4. 5.4  Recommended Operating Conditions for LM2901B-Q1
    5. 5.5  Recommended Operating Conditions for LM2901x-Q1
    6. 5.6  Thermal Information
    7. 5.7  Electrical Characteristics for LM2901B-Q1
    8. 5.8  Switching Characteristics for LM2901B-Q1
    9. 5.9  Electrical Characteristics for LM2901x-Q1
    10. 5.10 Switching Characteristics for LM2901x-Q1
    11. 5.11 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram Schematic (Each Comparator)
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Voltage Comparison
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Input Voltage Range
        2. 7.2.2.2 Minimum Overdrive Voltage
        3. 7.2.2.3 Output and Drive Current
        4. 7.2.2.4 Response Time
      3. 7.2.3 Application Curves
      4. 7.2.4 Application Information Disclaimer
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Related Links
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The LM2901B-Q1 device is the next generation version of the industry-standard LM2901x-Q1 comparator family. This next generation family provides outstanding value for cost-sensitive applications, with features including lower offset voltage and higher supply voltage capability. Additionally, lower supply current, lower input bias current, lower propagation delay, and improved 2kV ESD performance with drop-in replacement convenience.

All devices consist of four independent voltage comparators that are designed to operate over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is within 2V to 36V, and VCC is at least 1.5V more positive than the input common-mode voltage. The outputs can be connected to other open-collector outputs.

The "V" versions operate up to 32V, and the "B" version operates up to 36V. All are qualified for the AEC-Q100 Grade 1 temperature range of -40°C to +125°C.

Device Information
PART NUMBERPACKAGE (1)BODY SIZE (NOM)
LM2901B-Q1
LM2901-Q1
LM2901A-Q1
LM2901AV-Q1
TSSOP (14)
4.40mm × 5.00mm
SOIC (14)3.91mm × 8.65mm
LM2901B-Q1SOT-23 (14) (Preview)4.20mm x 2.00mm
X2QFN (14) (Preview)2.00mm × 2.00mm

WQFN (16)

3.00mm x 3.00mm
For all available packages, see the orderable addendum at the end of the data sheet.
Family Comparison Table
SpecificationLM2901B-Q1LM2901-Q1LM2901V-Q1LM2901AV-Q1Units
Supply Voltage2 to 362 to 302 to 322 to 32V
Total Supply Current (5V to 36V maximum)0.6 to 0.81 to 2.51 to 2.51 to 2.5mA
Temperature Range−40 to 125−40 to 125−40 to 125−40 to 125°C
ESD (HBM)2000200020002000V
Offset Voltage (maximum overtemp)± 5.5± 15± 15± 4mV
Input Bias Current (typical / maximum)3.5 / 2525 / 25025 / 25025 / 250nA
Response Time (typical)11.3

1.3

1.3µsec