SLDS273A September 2024 – March 2025 DRV81080-Q1
PRODUCTION DATA
Active mode is the normal operation mode of the device when no Limp Home condition is set and driving some or all loads is necessary. Voltage levels of VDD and VM influence the behavior as described in Table 7-5. Device current consumption is specified with IVDD_ACT and IVM_ACT (IACT for the whole device).
The device enters Active mode when nSLEEP pin is set to logic high and one of the input pins is set to logic high or one ENx bit is set to 1b
Even if the registers MAP0 and MAP1 are both set to 00H but one of the input pins INx is set to logic high, the device goes into Active mode.