Product details

Control interface SPI Control mode PWM Features Limp home, Open-Load Detection, Paralleling of outputs, Reverse Battery Protection Iout/ch (max) (A) 0.33 Number of channels 8 RDS(on) (Ω) 1 Sleep current (mA) 0.005 Vs (min) (V) 3 Vs ABS (max) (V) 40 Operating temperature range (°C) -40 to 125 Rating Automotive
Control interface SPI Control mode PWM Features Limp home, Open-Load Detection, Paralleling of outputs, Reverse Battery Protection Iout/ch (max) (A) 0.33 Number of channels 8 RDS(on) (Ω) 1 Sleep current (mA) 0.005 Vs (min) (V) 3 Vs ABS (max) (V) 40 Operating temperature range (°C) -40 to 125 Rating Automotive
HTSSOP (PWP) 24 49.92 mm² (7.8 mm × 6.4 mm)

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
    • Documentation to aid functional safety design
  • 3V to 40V Analog supply voltage
    • Cranking capability down to 3V
    • Supports LV124 automotive standard
  • 3V to 5.5V Digital supply voltage
    • Compatible with 3.3V and 5V microcontrollers
  • -18V maximum source to ground clamping voltage
  • Two independent battery feeds (VM1, VM2 )
    • Each pin is the drain of four high-side channels
  • RDS(ON): 700mΩ typical at 12V, 25 °C
  • Current: 330mA per output at 85 °C, with all channels ON
  • 2 parallel inputs with mapping functionality
  • Fail-safe activation in Limp Home mode
    • Using nSLEEP and IN pins
  • Two independent internal PWM generators
  • Bulb Inrush Mode (BIM) to drive lamps
    • For 2W/5W lamps and other capacitive loads
  • Low-current sleep mode, < 3µA for TJ ≤ 85 °C
  • 16-bit SPI for control and diagnosis
    • Daisy Chain capability
    • Compatible with 8-bit SPI devices
  • Supports various protection features
    • Reverse battery protection
    • Short circuit to ground and battery protection
    • Stable behavior at under voltage conditions
    • Over Current latch OFF
    • Overtemperature warning
    • Thermal shutdown latch OFF
    • Overvoltage protection
    • Loss of battery and loss of ground protection
    • Electrostatic discharge (ESD) protection
  • Supports several diagnostic features
    • Diagnostic information via SPI register
    • Over Load detection at ON state
    • Open Load detection in ON and OFF state
    • Input and output status monitor

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
    • Documentation to aid functional safety design
  • 3V to 40V Analog supply voltage
    • Cranking capability down to 3V
    • Supports LV124 automotive standard
  • 3V to 5.5V Digital supply voltage
    • Compatible with 3.3V and 5V microcontrollers
  • -18V maximum source to ground clamping voltage
  • Two independent battery feeds (VM1, VM2 )
    • Each pin is the drain of four high-side channels
  • RDS(ON): 700mΩ typical at 12V, 25 °C
  • Current: 330mA per output at 85 °C, with all channels ON
  • 2 parallel inputs with mapping functionality
  • Fail-safe activation in Limp Home mode
    • Using nSLEEP and IN pins
  • Two independent internal PWM generators
  • Bulb Inrush Mode (BIM) to drive lamps
    • For 2W/5W lamps and other capacitive loads
  • Low-current sleep mode, < 3µA for TJ ≤ 85 °C
  • 16-bit SPI for control and diagnosis
    • Daisy Chain capability
    • Compatible with 8-bit SPI devices
  • Supports various protection features
    • Reverse battery protection
    • Short circuit to ground and battery protection
    • Stable behavior at under voltage conditions
    • Over Current latch OFF
    • Overtemperature warning
    • Thermal shutdown latch OFF
    • Overvoltage protection
    • Loss of battery and loss of ground protection
    • Electrostatic discharge (ESD) protection
  • Supports several diagnostic features
    • Diagnostic information via SPI register
    • Over Load detection at ON state
    • Open Load detection in ON and OFF state
    • Input and output status monitor

The DRV81080-Q1 is an 8-channel high-side driver with protection and diagnostics. The device is designed to control relays, LEDs, lamps and motors.

A serial peripheral interface (SPI) with daisy chain is utilized for control and diagnosis of the loads and the device. Two input pins with mapping functionality allow direct control of the outputs. The device supports Limp Home for fail-safe activation. Integrated PWM generators enable driving LEDs, and bulb inrush mode enables driving loads with large capacitance. Clamp circuits on each output dissipates the energy during turning OFF inductive loads.

The device supports various protection features such as undervoltage, overvoltage, short circuit and open load detection. A high level of integration with embedded protection and diagnostic features make the DRV81080-Q1 an excellent choice for automotive body and powertrain applications.

The DRV81080-Q1 is an 8-channel high-side driver with protection and diagnostics. The device is designed to control relays, LEDs, lamps and motors.

A serial peripheral interface (SPI) with daisy chain is utilized for control and diagnosis of the loads and the device. Two input pins with mapping functionality allow direct control of the outputs. The device supports Limp Home for fail-safe activation. Integrated PWM generators enable driving LEDs, and bulb inrush mode enables driving loads with large capacitance. Clamp circuits on each output dissipates the energy during turning OFF inductive loads.

The device supports various protection features such as undervoltage, overvoltage, short circuit and open load detection. A high level of integration with embedded protection and diagnostic features make the DRV81080-Q1 an excellent choice for automotive body and powertrain applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
DRV81008-Q1 ACTIVE Automotive 40V 8-channel low-side driver, 330mA per channel with limp home functionality Similar functionality with eight low side channels

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DRV81080-Q1 : 8-Channel, 40V, 700mΩ, Fully Protected High-side Driver for Automotive LED, Lighting and Motor Control datasheet (Rev. A) PDF | HTML Mar 28, 2025
Functional safety information DRV81602-Q1, DRV81242-Q1, DRV81620-Q1, and DRV81080-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Feb 9, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV81080-Q1EVM — DRV81080-Q1 evaluation module

The DRV81xxx-Q1 evaluation module (EVM) allows for easy evaluation of the DRV81xxx-Q1 family of devices. The EVM has been programmed and configured to work out of the box and begin driving loads right away. The DRV81xxx-Q1 family of devices has multiple low-side and high-side switches with (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos