SLLA489A May   2020  – December 2025 ISO7021

 

  1.   1
  2. 1Construction and Marking Report for ATEX / IECEx Certification
    1. 1.1 ISO7021 and ISO7021F Device Construction Information
    2. 1.2 Information About Pin Numbers and Pin Signal Names
    3. 1.3 Constructional Diagrams
    4. 1.4 Information About Creepage and Clearance Specification
    5. 1.5 Mechanical Data
    6. 1.6 Isolation Capacitor Technology
    7. 1.7 Assembly Information
    8. 1.8 ISO7021 and ISO7021F Device Marking Information
      1. 1.8.1 Location and Details of Marking on the IC
  3. 2Revision History

ISO7021 and ISO7021F Device Marking Information

Device marking information is provided below.

Table 1-3 Manufacturer Name, Address, and Manufacturing Locations
Manufacturer’s NameTexas Instruments, Inc.
Manufacturer’s Address12500 TI Blvd, J2-1534, Dallas TX 75243 USA
Manufacturing LocationsTexas Instruments Taiwan Limited

Table 1-4 shows the certification information for these devices.

Table 1-4 Certification Information
Certification NumberIECEx CSA 20.0012U and CSANe 20ATEX2090U
Certification Code (1)
XXXX is the 4-digit identification number of the notified body issuing the QAN for this product.