SLLA539B November   2020  – December 2021 TCAN1051-Q1 , TCAN1051G-Q1 , TCAN1051GV-Q1 , TCAN1051H-Q1 , TCAN1051HG-Q1 , TCAN1051HGV-Q1 , TCAN1051HV-Q1 , TCAN1051V-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 SOIC and VSON Packages
  6. 5Revision History

Overview

This document contains information for TCAN1051-Q1 and TCAN1051V-Q1 (as well as the TCAN1051H-Q1, TCAN1051G-Q1, TCAN1051HV-Q1, TCAN1051GV-Q1, TCAN1051HG-Q1 and TCAN1051HGV-Q1). These are Controller Area Network (CAN) transceivers in the SOIC (D) and VSON (DRB) packages to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-20201103-CA0I-ZRHG-GTHH-FLVRQKP7M9KP-low.png Figure 1-1 Functional Block Diagram

TCAN1051-Q1 and TCAN1051V-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.