SLLA654 February   2025 ISO6163

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Using the ISO6163 in Energy Efficient Applications
    1. 2.1 MCU to SPI Peripheral Communication With Bi-Directional Wake-up
    2. 2.2 MCU to Communication Bus Transceiver with Bi-Directional Wake-up
    3. 2.3 MCU to SPI Peripheral Communication With Single Direction Wake-up
    4. 2.4 MCU to MCU Communication with Bi-Directional Wake-up
  6. 3Summary
  7. 4References

Using the ISO6163 in Energy Efficient Applications

This section highlights several use cases of the ISO6163: MCU (microcontroller) to SPI peripheral, MCU to MCU, and MCU to bus. The concepts described here can be adapted for other use case scenarios for the device.