SLLS629O January 2006 – October 2025 ISO721 , ISO721M , ISO722 , ISO722M
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ICC1 | VCC1 supply current | Quiescent, VI = VCC or 0 V, no load | 0.5 | 1 | mA | |
| 25 Mbps, VI = VCC or 0 V, no load | 2 | 4 | ||||
| ICC2 | VCC2 supply current | ISO722 and ISO722M, Sleep mode, VI = VCC or 0 V, No load, EN at VCC |
150 | μA | ||
| Quiescent, VI = VCC or 0 V, No load, EN at 0 V or ISO721 and ISO721M |
4 | 6.5 | mA | |||
| 25 Mbps, VI = VCC or 0 V, no load | 5 | 7.5 | ||||
| VOH | High-level output voltage | IOH = –4 mA, See Figure 7-1 | VCC – 0.4 | 3 | V | |
| IOH = –20 μA, See Figure 7-1 | VCC – 0.1 | 3.3 | ||||
| VOL | Low-level output voltage | IOL = 4 mA, See Figure 7-1 | 0.2 | 0.4 | V | |
| IOL = 20 μA, See Figure 7-1 | 0 | 0.1 | ||||
| VI(HYS) | Input voltage hysteresis | 150 | mV | |||
| IIH | High-level input current | EN, IN at 2 V | 10 | μA | ||
| IIL | Low-level input current | EN, IN at 0.8 V | –10 | μA | ||
| IOZ | High-impedance output current, ISO722, ISO722M | EN, IN at VCC | 1 | μA | ||
| CI | Input capacitance to ground | IN at VCC, VI = 0.4 sin (2πft), f=2MHz | 1 | pF | ||
| CMTI | Common-mode transient immunity | VI = VCC or 0 V, See Figure 7-5 | 25 | 40 | kV/μs | |