SLLS629O January   2006  – October 2025 ISO721 , ISO721M , ISO722 , ISO722M

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Safety Limiting Values
    7. 6.7  Insulation Specifications
    8. 6.8  Safety-Related Certifications
    9. 6.9  Electrical Characteristics, 5 V, 3.3 V
    10. 6.10 Electrical Characteristics, 5 V
    11. 6.11 Switching Characteristics, 3.3 V, 5 V
    12. 6.12 Electrical Characteristics, 3.3 V, 5 V
    13. 6.13 Electrical Characteristics, 3.3 V
    14. 6.14 Switching Characteristics, 3.3 V
    15. 6.15 Switching Characteristics, 5 V, 3.3 V
    16. 6.16 Switching Characteristics, 5 V
    17. 6.17 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Device Functional Modes
      1. 8.3.1 Device I/O Schematic
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
        1. 9.2.3.1 Insulation Characteristics Curves
        2. 9.2.3.2 Insulation Lifetime
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 PCB Material
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Development Support
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

MIN NOM MAX UNIT
VCC Supply voltage(1), VCC1, VCC2 3 5.5 V
IOH High-level output current 4 mA
IOL Low-level output current –4 mA
tui Input pulse duration ISO72x 10 ns
ISO72xM 6.67
1 / tui Signaling rate ISO72x 0 100 Mbps
ISO72xM 0 150
VIH High-level input voltage (IN, EN) ISO72x 2 5.5 V
IOS72xM 0.7 x VCC VCC
VIL Low-level input voltage (IN, EN) ISO72x 0 0.8 V
IOS72xM 0 0.3 x VCC
TA Ambient temperature –40 25 125 °C
TJ Junction temperature, see the Thermal Information 150 °C
H External magnetic field intensity per IEC 61000-4-8 and IEC 61000-4-9 certification 1000 A/m
For the 5-V operation, VCC1 or VCC2 is specified from 4.5 V to 5.5 V. For the 3-V operation, VCC1 or VCC2 is specified from 3 V to 3.6 V.