SLLS629O January 2006 – October 2025 ISO721 , ISO721M , ISO722 , ISO722M
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH | Propagation delay, low-to-high-level output | ISO72x | EN at 0 V, See Figure 7-1 |
12 | 20 | 34 | ns |
| tPHL | Propagation delay , high-to-low-level output | 12 | 20 | 34 | ns | ||
| tsk(p) | Pulse skew |tPHL – tPLH| | 0.5 | 3 | ns | |||
| tPLH | Propagation delay, low-to-high-level output | ISO72xM | 10 | 12 | 25 | ns | |
| tPHL | Propagation delay, high-to-low-level output | 10 | 12 | 25 | ns | ||
| tsk(p) | Pulse skew |tPHL – tPLH| | 0.5 | 1 | ns | |||
| tsk(pp)(1) | Part-to-part skew | 0 | 5 | ns | |||
| tr | Output signal rise time | EN at 0 V, See Figure 7-1 |
2.3 | ns | |||
| tf | Output signal fall time | 2.3 | |||||
| tpHZ | Sleep-mode propagation delay, high-level-to-high-impedance output |
ISO722 ISO722M |
See Figure 7-2 | 7 | 13 | 25 | ns |
| tpZH | Sleep-mode propagation delay, high-impedance-to-high-level output |
5 | 6 | 15 | µs | ||
| tpLZ | Sleep-mode propagation delay, low-level-to-high-impedance output |
See Figure 7-3 | 7 | 13 | 25 | ns | |
| tpZL | Sleep-mode propagation delay, high-impedance-to-low-level output |
5 | 6 | 15 | μs | ||
| tfs | Failsafe output delay time from input power loss | See Figure 7-4 | 3 | μs | |||
| tjit(PP) | Peak-to-peak eye-pattern jitter | ISO72x | 100-Mbps NRZ data input, See Figure 7-6 | 2 | ns | ||
| 100-Mbps unrestricted bit run length data input, See Figure 7-6 | 3 | ||||||
| ISO72xM | 150-Mbps NRZ data input, See Figure 7-6 | 1 | |||||
| 150-Mbps unrestricted bit run length data input, See Figure 7-6 | 2 | ||||||