SLLS867N September 2007 – October 2025 ISO7230C , ISO7230M , ISO7231C , ISO7231M
PRODUCTION DATA
| PRODUCT | SIGNALING RATE |
INPUT THRESHOLD |
CHANNEL CONFIGURATION |
ISOLATION RATING |
|---|---|---|---|---|
| ISO7230C | 25 Mbps | ≅1.5 V (TTL) (CMOS compatible) |
3/0 | 4000 VPK, 2500 VRMS |
| ISO7231C | 25 Mbps | ≅1.5 V (TTL) (CMOS compatible) |
2/1 | |
| ISO7231M | 150 Mbps | VCC/2 (CMOS) |