SLLSE76R March 2011 – August 2026 TUSB7320 , TUSB7340
PRODUCTION DATA
This register is a read/write register is used to control various functions of the TUSB73X0. This register is reset by a PCI Express reset (PERST#), a GRST#, or the internally-generated power-on-reset.
Note: For Pass 1.0 of the TUSB73X0 design, this register is read only zeros and has no effect.
PCI register offset: DCh
Register type: Read-Only, Read/Write
Default value: 0000 001Bh
| Bit No. | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit No. | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | 1 | 1 |
| BIT | FIELD NAME | ACCESS | DESCRIPTION |
|---|---|---|---|
| 31:6 | RSVD | r | Reserved. Returns zeros when read. |
| 5:3 | L1_LATENCY(1) | rw | L1 Maximum Exit Latency. This field is used to program the
maximum acceptable latency when exiting the L1 state. This is used
to set the L1 Acceptable Latency field in the Device capabilities
register. 000 – Less than 1µs 001 – 1µs up to less than 2µs 010 – 2 µs up to less than 4µs 011 – 4µs up to less than 8µs (default) 100 – 8µs up to less than 16µs 101 – 16µs up to less than 32µs 110 – 32µs to 64µs 111 – more than 64µs |
| 2:0 | L0s_LATENCY(1) | rw | L0s Maximum Exit Latency. This field is used to program the
maximum acceptable latency when exiting the L0s state. This is used
to set the L0s Acceptable Latency field in the Device capabilities
register. 000 – Less than 64ns 001 – 64ns up to less than 128ns 010 – 128ns up to less than 256ns 011 – 256ns up to less than 512ns (default) 100 – 512ns up to less than 1µs 101 – 1µs up to less than 2µs 110 – 2µs to 4µs 111 – more than 4µs |