SLLSE76R March 2011 – August 2026 TUSB7320 , TUSB7340
PRODUCTION DATA
This register defines runtime xHC configuration parameters.
Operational Base register offset: 38h
Register type: Read-Only, Read/Write
Default value: 0000 0000h
| Bit No. | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit No. | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| BIT | FIELD NAME | ACCESS | DESCRIPTION |
|---|---|---|---|
| 31:8 | RSVD | r | Reserved. Returns zeros when read. |
| 7:0 | MAX_SLOTS_EN | rw | Max Device Slots Enabled. |