10 Revision History
Changes from Revision E (September 2017) to Revision F (June 2026)
- Updated the numbering format for tables, figures, and cross-references throughout the documentGo
- Changed all instances of legacy terminology to controller and target
where I2C is mentioned.Go
- Updated Global Reset Mode current in Hub Input Supply
Current
Go
Changes from Revision D (July 2017) to Revision E (September 2017)
- Changed smbusRst From: Bit 6 To: Bit 1, and cfgActive1 From: Bit 5 To: Bit 0 Table 8-23
Go
Changes from Revision C (September 2016) to Revision D (July 2017)
- Deleted paragraph: "Each bit corresponds directly to a downstream
port. For example: used0 corresponds to downstream port 1, used1 corresponds to
downstream port 2, and so on. All combinations are supported with the exception
of both ports 1 and 3 marked as disabled." from Table 8-10
Go
Changes from Revision B (December 2015) to Revision C (September 2016)
- Added maximum junction temperature to the Absolute Maximum
Ratings tableGo
- Added NOTE to the SMBus Target Operation section Go
- Added text "This device will always report the XORed PID LSB value of 0x42" to the Description of Table 8-5
Go
Changes from Revision A (September 2015) to Revision B (December 2015)
- Changed the configuration of the PWRCTL_POL pin (R17) in the Clock, Reset, and Miscellaneous sectionGo
Changes from Revision * (July 2015) to Revision A (September 2015)
- Changed pin number for USB_DP_DN1 and USB_DP_DN2 in the Pin Functions table Go