SLLSEK3F July 2015 – June 2026 TUSB4041I
PRODUCTION DATA
Offset = 90h-CFh
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| prodStringByte[n] | |||||||
| R/RW-0 | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | prodStringByte[n] | R/RW | 0 | Product string byte N These registers provide the string values returned for string index 2 when prodStringLen is greater than 0. The number of bytes returned in the string is equal to prodStringLen. The programmed data must be in UNICODE UTF-16LE encodings as defined by the Unicode Standard, Worldwide Character Encoding, Version 5.0. |