SLLSEN2C July 2015 – July 2025 ISO7840
PRODUCTION DATA
For this design example, use the parameters shown in Table 8-1.
| PARAMETER | VALUE |
|---|---|
| Supply voltage | 2.25V to 5.5V |
| Decoupling capacitor between VCC1 and GND1 | 0.1µF |
| Decoupling capacitor from VCC2 and GND2 | 0.1µF |