SLLSEN2C July 2015 – July 2025 ISO7840
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Supply current | Disable | EN2 = 0V, VI = 0V (Devices with suffix F), VI = VCCI(1) (Devices without suffix F) | ICC1 | 1.3 | 2 | mA | |
| ICC2 | 0.4 | 0.6 | |||||
| EN2 = 0V, VI = VCCI(1) (Devices with suffix F), VI = 0V (Devices without suffix F) | ICC1 | 6 | 8.5 | mA | |||
| ICC2 | 0.4 | 0.6 | |||||
| DC signal | VI = 0V (Devices with suffix F), VI = VCCI(1) (Devices without suffix F) | ICC1 | 1.3 | 2 | mA | ||
| ICC2 | 2.2 | 3 | |||||
| VI = VCCI(1) (Devices with suffix F), VI = 0V (Devices without suffix F) | ICC1 | 5.9 | 8.6 | mA | |||
| ICC2 | 2.4 | 3.3 | |||||
| All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 3.6 | 5.3 | mA | ||
| ICC2 | 2.5 | 3.5 | |||||
| 10Mbps | ICC1 | 3.7 | 5.3 | mA | |||
| ICC2 | 3.5 | 4.7 | |||||
| 100Mbps | ICC1 | 4.4 | 5.7 | mA | |||
| ICC2 | 13.9 | 16.4 | |||||