SLLSEO2C July   2015  – July 2025 ISO7830

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1.     Pin Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Rating
    6. 5.6  Insulation Specifications
    7. 5.7  Safety-Related Certifications
    8. 5.8  Safety Limiting Values
    9. 5.9  Electrical Characteristics—5V Supply
    10. 5.10 Supply Current Characteristics—5V Supply
    11. 5.11 Electrical Characteristics—3.3V Supply
    12. 5.12 Supply Current Characteristics—3.3V Supply
    13. 5.13 Electrical Characteristics—2.5V Supply
    14. 5.14 Supply Current Characteristics—2.5V Supply
    15. 5.15 Switching Characteristics—5V Supply
    16. 5.16 Switching Characteristics—3.3V Supply
    17. 5.17 Switching Characteristics—2.5V Supply
    18. 5.18 Insulation Characteristics Curves
    19. 5.19 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Electromagnetic Compatibility (EMC) Considerations
    4. 7.4 Device Functional Modes
      1. 7.4.1 Device I/O Schematics
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 PCB Material
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
        1. 9.1.1.1 Related Links
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Safety Limiting Values

Safety limiting intends to minimize potential damage to the isolation barrier upon failure of input or output circuitry. A failure of the I/O can allow low resistance to ground or the supply and, without current limiting, dissipate sufficient power to overheat the die and damage the isolation barrier potentially leading to secondary system failures.
PARAMETERTEST CONDITIONSMINTYPMAXUNIT
DW PACKAGE
ISSafety input, output, or supply currentRθJA = 81.1°C/W, VI = 5.5V, TJ = 150°C, TA = 25°C, see Figure 5-3280mA
RθJA = 81.1°C/W, VI = 3.6V, TJ = 150°C, TA = 25°C, see Figure 5-3428
RθJA = 81.1°C/W, VI = 2.75V, TJ = 150°C, TA = 25°C, see Figure 5-3560
PSSafety input, output, or total powerRθJA = 81.1°C/W, TJ = 150°C, TA = 25°C, see Figure 5-51541mW
TSMaximum safety temperature150°C
DWW PACKAGE
ISSafety input, output, or supply currentRθJA = 83.4°C/W, VI = 5.5V, TJ = 150°C, TA = 25°C, see Figure 5-4273mA
RθJA = 83.4°C/W, VI = 3.6V, TJ = 150°C, TA = 25°C, see Figure 5-4416
RθJA = 83.4°C/W, VI = 2.75V, TJ = 150°C, TA = 25°C, see Figure 5-4545
PSSafety input, output, or total powerRθJA = 83.4°C/W, TJ = 150°C, TA = 25°C, see Figure 5-61499mW
TSMaximum safety temperature150°C

The maximum safety temperature is the maximum junction temperature specified for the device. The power dissipation and junction-to-air thermal impedance of the device installed in the application hardware determines the junction temperature. The assumed junction-to-air thermal resistance in the Section 5.4 is that of a device installed on a high-K test board for leaded surface mount packages. The power is the recommended maximum input voltage times the current. The junction temperature is then the ambient temperature plus the power times the junction-to-air thermal resistance.