SLLSEO2C July 2015 – July 2025 ISO7830
PRODUCTION DATA
Table 7-2 lists the ISO7830x functional modes.
| VCCI | VCCO | INPUT (INx)(2) | OUTPUT ENABLE (EN2) | OUTPUT (OUTx) | COMMENTS |
|---|---|---|---|---|---|
| PU | PU | H | H or open | H | Normal Operation: A channel output assumes the logic state of the input. |
| L | H or open | L | |||
| Open | H or open | Default | Default mode: When INx is open, the corresponding channel output goes to the default logic state. Default is High for ISO7830 and Low for ISO7830F | ||
| X | PU | X | L | Z | A low value of output enable causes the outputs to be high-impedance |
| PD | PU | X | H or open | Default | Default mode: When VCCI is unpowered, a channel output assumes the logic state based on the selected default option. Default is High for ISO7830 and Low for ISO7830F When VCCI transitions from unpowered to powered-up, a channel output assumes the logic state of the input. When VCCI transitions from powered-up to unpowered, channel output assumes the selected default state. |
| X | PD | X | X | Undetermined | When VCCO is unpowered, a channel output state is undetermined (1). When VCCO transitions from unpowered to powered-up, a channel output assumes the logic state of the input |