SLLSEP0B July 2015 – July 2025 ISO7820
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay time | See Figure 6-1 | 6 | 10.8 | 16 | ns | |
| PWD(1) | Pulse width distortion |tPHL – tPLH| | 0.7 | 4.7 | ||||
| tsk(o) (2) | Channel-to-channel output skew time | 2.2 | ns | ||||
| tsk(pp) (3) | Part-to-part skew time | 4.5 | ns | ||||
| tr | Output signal rise time | See Figure 6-1 | 1.3 | 3 | |||
| tf | Output signal fall time | 1.3 | 3 | ||||
| tPHZ | Disable propagation delay, high-to-high impedance output for ISO7820DWW and ISO7820FDWW | See Figure 6-2 | 17 | 32 | ns | ||
| tPLZ | Disable propagation delay, low-to-high impedance output for ISO7820DWW and ISO7820FDWW | 17 | 32 | ns | |||
| tPZH | Enable propagation delay, high impedance-to-high output for ISO7820DWW | 17 | 32 | ns | |||
| Enable propagation delay, high impedance-to-high output for ISO7820FDWW | 2 | 2.5 | μs | ||||
| tPZL | Enable propagation delay, high impedance-to-low output for ISO7820DWW | 2 | 2.5 | μs | |||
| Enable propagation delay, high impedance-to-low output for ISO7820FDWW | 17 | 32 | ns | ||||
| tfs | Default output delay time from input power loss | Measured from the time VCC goes below 1.7 V. See Figure 6-3 | 0.2 | 9 | μs | ||
| tie | Time interval error | 216 - 1 PRBS data at 100 Mbps | 1 | ns | |||