SLLSEP0B July   2015  – July 2025 ISO7820

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Ratings
    6. 5.6  Insulation Specifications
    7. 5.7  Safety-Related Certifications
    8. 5.8  Safety Limiting Values
    9. 5.9  Electrical Characteristics, 5 V
    10. 5.10 Electrical Characteristics, 3.3 V
    11. 5.11 Electrical Characteristics, 2.5 V
    12. 5.12 Power Ratings
    13. 5.13 Switching Characteristics, 5 V
    14. 5.14 Switching Characteristics, 3.3 V
    15. 5.15 Switching Characteristics, 2.5 V
    16. 5.16 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Device I/O Schematics
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Electromagnetic Compatibility (EMC) Considerations
      3. 8.2.3 Application Performance Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 PCB Material
      2. 8.4.2 Layout Guidelines
      3. 8.4.3 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Related Documentation
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Device Functional Modes

ISO7820 functional modes are shown in Table 7-1.

Table 7-1 ISO7820 Function Table
VCCIVCCOINPUT
(INx)(2)
OUTPUT ENABLE
(EN2)
(DWW Package Only)
OUTPUT
(OUTx)
COMMENTS
PUPUHH or openHNormal Operation:
A channel output assumes the logic state of the input.
LH or openL
OpenH or openDefaultDefault mode: When INx is open, the corresponding channel output goes to the default high logic state. Default= High for ISO7820 and Low for ISO7820F.
XPUXLZA low value of Output Enable causes the outputs to be high- impedance.
PDPUXH or openDefaultDefault mode: When VCCI is unpowered, a channel output assumes the logic state based on the selected default option. Default= High for ISO7820 and Low for ISO7820F.
When VCCI transitions from unpowered to powered-up, a channel output assumes the logic state of the input.
When VCCI transitions from powered-up to unpowered, channel output assumes the selected default state.
XPDXXUndeterminedWhen VCCO is unpowered, a channel output is undetermined (1).
When VCCO transitions from unpowered to powered-up, a channel output assumes the logic state of the input
The outputs are in undetermined state when 1.7 V < VCCI, VCCO < 2.25 V.
A strongly driven input signal can weakly power the floating VCC using an internal protection diode and cause undetermined output.