SLLSEQ0C august 2015 – may 2023 ISO5852S
PRODUCTION DATA
In applications with local shutdown and reset, the FLT output of each gate driver is polled separately, and the individual reset lines are independently asserted low to reset the motor controller after a fault condition.
Figure 10-5 Local Shutdown and Reset for Noninverting (left) and Inverting Input Configuration (right)