SLLSEV9E July 2016 – November 2023 TUSB522P
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ICC(ACTIVE) | Average active current | Link in U0 with GEN1 data transmission. RSV, EQ cntrl pins = NC, EN_RXD = VCC, k28.5 pattern at 5Gbps, VID = 1000 mVpp, OS = 900 mV and DE = 3.5 dB | 98 | mA | ||
| ICC(U2U3) | Average current in U2/U3 | Link in U2 or U3 | 1.2 | mA | ||
| ICC(NC) | Average current disconnect mode | Link in Disconnect mode | 265 | µA | ||
| ICC(SHUTDOWN) | Average shutdown current | EN_RXD = L | 60 | µA | ||