SLLSFB6B May 2020 – May 2024 DRV8705-Q1
PRODUCTION DATA
If the die temperature exceeds the TOTW thermal warning threshold the DRV8705-Q1 detects an overtemperature warning and asserts the WARN and OTW register bits. After the overtemperature condition is removed the WARN and OTW register bits remain asserted until CLR_FLT is issued.
On H/W device variants, the overtemperature warning is not detected or reported.