SLLSFC6D November   2021  – January 2023 ISOUSB111

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics
    10. 6.10 Switching Characteristics
    11. 6.11 Insulation Characteristics Curves
    12. 6.12 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Test Circuits
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Power Supply Options
      2. 8.3.2 Power Up
      3. 8.3.3 Symmetric Operation, Dual-Role Port and Role-Reversal
      4. 8.3.4 Connect and Speed Detection
      5. 8.3.5 Disconnect Detection
      6. 8.3.6 Reset
      7. 8.3.7 LS/FS Message Traffic
      8. 8.3.8 L2 Power Management State (Suspend) and Resume
      9. 8.3.9 L1 Power Management State (Sleep) and Resume
    4. 8.4 Device Functional Modes
  9. Power Supply Recommendations
  10. 10Application and Implementation
    1. 10.1 Typical Application
      1. 10.1.1 Isolated Host or Hub
      2. 10.1.2 Isolated Peripheral - Self-Powered
      3. 10.1.3 Isolated Peripheral - Bus-Powered
      4. 10.1.4 Application Curve
        1. 10.1.4.1 Insulation Lifetime
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Layout Example
      2. 11.1.2 PCB Material
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Tape and Reel Information

Description

ISOUSB111 is a galvanically-isolated USB 2.0 compliant repeater supporting low speed (1.5 Mbps) and full speed (12 Mbps) signaling rates. The device supports automatic connect and speed detection, reflection of pull-ups/pull-downs, and link power management allowing drop-in USB hub, host, peripheral and cable isolation. The device also supports automatic role reversal - if after disconnect, a new connect is detected on the Upstream facing port, then the Upstream and Downstream port definitions are reversed. This feature enables the device to support USB On-The-Go (OTG) and Type-C Dual Role Port (DRP) implementations. This device uses a silicon dioxide (SiO2) insulation barrier with a withstand voltage of up to 5000 VRMS and a working voltage of 1500 VRMS. Used in conjunction with isolated power supplies, the device protects against high voltage, and prevents noise currents from the bus from entering the local ground. The ISOUSB111 device is available for reinforced isolation. It supports a wide ambient temperature range of –40°C to +125°C. The device is available in the standard SOIC-16 (16-DW) package and a smaller SSOP-16 (16-DWX) package.

Device Information
PART NUMBER(1) PACKAGE BODY SIZE (NOM)
ISOUSB111 SOIC (16) DW 10.30 mm × 7.50 mm
SSOP (16) DWX 5.85 mm × 7.50 mm
For all available packages, see the orderable addendum at the end of the data sheet.
Application Diagram