SLLSFC6D November   2021  – January 2023 ISOUSB111

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics
    10. 6.10 Switching Characteristics
    11. 6.11 Insulation Characteristics Curves
    12. 6.12 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Test Circuits
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Power Supply Options
      2. 8.3.2 Power Up
      3. 8.3.3 Symmetric Operation, Dual-Role Port and Role-Reversal
      4. 8.3.4 Connect and Speed Detection
      5. 8.3.5 Disconnect Detection
      6. 8.3.6 Reset
      7. 8.3.7 LS/FS Message Traffic
      8. 8.3.8 L2 Power Management State (Suspend) and Resume
      9. 8.3.9 L1 Power Management State (Sleep) and Resume
    4. 8.4 Device Functional Modes
  9. Power Supply Recommendations
  10. 10Application and Implementation
    1. 10.1 Typical Application
      1. 10.1.1 Isolated Host or Hub
      2. 10.1.2 Isolated Peripheral - Self-Powered
      3. 10.1.3 Isolated Peripheral - Bus-Powered
      4. 10.1.4 Application Curve
        1. 10.1.4.1 Insulation Lifetime
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Layout Example
      2. 11.1.2 PCB Material
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Tape and Reel Information

Safety Limiting Values

Safety limiting(1) intends to minimize potential damage to the isolation barrier upon failure of input or output circuitry.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
DW-16 PACKAGE
IS Safety input, output, or supply current RθJA = 53.4°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 6-1 425 mA
RθJA = 53.4°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 6-1 650 mA
PS Safety input, output, or total power RθJA = 53.4°C/W, TJ = 150°C, TA = 25°C, see Figure 6-3 2340 mW
TS Maximum safety temperature 150 °C
DWX-16 PACKAGE
IS Safety input, output, or supply current RθJA = 60.6°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 6-2 374 mA
RθJA = 60.6°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 6-2 572 mA
PS Safety input, output, or total power RθJA = 60.6°C/W, TJ = 150°C, TA = 25°C, see Figure 6-4 2062 mW
TS Maximum safety temperature 150 °C
The maximum safety temperature, TS, has the same value as the maximum junction temperature, TJ, specified for the device. The IS and PS parameters represent the safety current and safety power respectively. The maximum limits of IS and PS should not be exceeded. These limits vary with the ambient temperature, TA

The junction-to-air thermal resistance, RθJA, in the table is that of a device installed on a high-K test board for leaded surface-mount packages. Use these equations to calculate the value for each parameter:
TJ = TA + RθJA × P, where P is the power dissipated in the device.
TJ(max) = TS = TA + RθJA × PS, where TJ(max) is the maximum allowed junction temperature.
PS = IS × VI, where VI is the maximum input voltage.