SLLSFC6E November 2021 – July 2025 ISOUSB111
PRODUCTION DATA
| PIN | Type(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | VBUS1 | — | Input Power Supply for Side 1. If a 4.25 V to 5.5 V (example USB power bus) supply is available connect the supply to VBUS1. In this case an internal LDO generates V3P3V1. Else, connect VBUS1 and V3P3V1 to an external 3.3 V power supply. |
| 2 | GND1 | — | Ground 1. Ground reference for Isolator Side 1. |
| 3 | V3P3V1 | — | Power Supply for Side 1. If a 4.25 V to 5.5 V supply is connected to VBUS1 connect a bypass capacitor between V3P3V1 and GND1. In this case an internal LDO generates V3P3V1. Else, connect VBUS1 and V3P3V1 to an external 3.3 V power supply. |
| 4 | NC | — | Preferably leave floating or connect to V3P3V1. Connecting to GND1 is also acceptable. |
| 5 | NC | — | Preferably leave floating or connect to V3P3V1. Connecting to GND1 is also acceptable. |
| 6 | UD- | I/O | Upstream facing port D-. |
| 7 | UD+ | I/O | Upstream facing port D+. |
| 8 | GND1 | — | Ground 1. Ground reference for Isolator Side 1. |
| 9 | GND2 | — | Ground 2. Ground reference for Isolator Side 2. |
| 10 | DD+ | I/O | Downstream facing port D+. |
| 11 | DD- | I/O | Downstream facing port D-. |
| 12 | PIN | I | Upstream pull-up enable. If this pin is low, pull-up on DD+ and DD- is not recognized. |
| 13 | NC | — | Preferably leave floating or connect to V3P3V2. Connecting to GND2 is also acceptable. |
| 14 | V3P3V2 | — | Power Supply for Side 2. If a 4.25 V to 5.5 V supply is connected to VBUS2 connect a bypass capacitor between V3P3V2 and GND1. In this case an internal LDO generates V3P3V2. Else, connect VBUS2 and V3P3V2 to an external 3.3 V power supply. |
| 15 | GND2 | — | Ground 2. Ground reference for Isolator Side 2. |
| 16 | VBUS2 | — | Input Power Supply for Side 2. If a 4.25 V to 5.5 V (example USB power bus) supply is available connect the supply to VBUS2. In this case an internal LDO generates V3P3V2. Else, connect VBUS2 and V3P3V2 to an external 3.3 V power supply. |
Figure 4-2 DWX Package 16-Pin SSOP Top
View| PIN | Type(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | VBUS1 | — | Input Power Supply for Side 1. If a 4.25 V to 5.5 V (example USB power bus) supply is available connect the supply to VBUS1. In this case an internal LDO generates V3P3V1. Else, connect VBUS1 and V3P3V1 to an external 3.3 V power supply. |
| 2 | GND1 | — | Ground 1. Ground reference for Isolator Side 1. |
| 3 | V3P3V1 | — | Power Supply for Side 1. If a 4.25 V to 5.5 V supply is connected to VBUS1 connect a bypass capacitor between V3P3V1 and GND1. In this case an internal LDO generates V3P3V1. Else, connect VBUS1 and V3P3V1 to an external 3.3 V power supply. |
| 4 | NC | — | Leave floating or connect to V3P3V1. |
| 5 | V2OK | O | High level on this pin indicates that side 2 is powered up. |
| 6 | UD- | I/O | Upstream facing port D-. |
| 7 | UD+ | I/O | Upstream facing port D+. |
| 8 | GND1 | — | Ground 1. Ground reference for Isolator Side 1. |
| 9 | GND2 | — | Ground 2. Ground reference for Isolator Side 2. |
| 10 | DD+ | I/O | Downstream facing port D+. |
| 11 | DD- | I/O | Downstream facing port D-. |
| 12 | V1OK | — | High level on this pin indicates that side 1 is powered up. |
| 13 | NC | — | Leave floating or connect to V3P3V2. |
| 14 | V3P3V2 | — | Power Supply for Side 2. If a 4.25 V to 5.5 V supply is connected to VBUS2 connect a bypass capacitor between V3P3V2 and GND1. In this case an internal LDO generates V3P3V2. Else, connect VBUS2 and V3P3V2 to an external 3.3 V power supply. |
| 15 | GND2 | — | Ground 2. Ground reference for Isolator Side 2. |
| 16 | VBUS2 | — | Input Power Supply for Side 2. If a 4.25 V to 5.5 V (example USB power bus) supply is available connect the supply to VBUS2. In this case an internal LDO generates V3P3V2. Else, connect VBUS2 and V3P3V2 to an external 3.3 V power supply. |