SLLSFJ3D August 2023 – October 2024 TCAN1044A-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Supply voltage | 4.5 | 5 | 5.5 | V |
| VIO | Supply voltage for I/O level shifter | 1.7 | 5.5 | V | |
| IOH(RXD) | RXD terminal high-level output current, Devices with VIO | –1.5 | mA | ||
| IOL(RXD) | RXD terminal low-level output current, Devices with VIO | 1.5 | mA | ||
| IOH(RXD) | RXD terminal high-level output current, Devices without VIO | –2 | mA | ||
| IOL(RXD) | RXD terminal low-level output current, Devices without VIO | 2 | mA | ||
| TJ | Operating junction temperature | -40 | 150 | ℃ | |