SLLSFP4A July   2022  – August 2026 ISOW7721

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Ratings
    6. 5.6  Insulation Specifications
    7. 5.7  Safety-Related Certifications
    8. 5.8  Safety Limiting Values
    9. 5.9  Electrical Characteristics - Power Converter
    10. 5.10 Supply Current Characteristics - Power Converter
    11. 5.11 Electrical Characteristics Channel Isolator - VIO, VISOIN = 5-V
    12. 5.12 Supply Current Characteristics Channel Isolator - VIO, VISOIN = 5-V
    13. 5.13 Electrical Characteristics Channel Isolator - VIO, VISOIN = 3.3-V
    14. 5.14 Supply Current Characteristics Channel Isolator - VIO, VISOIN = 3.3-V
    15. 5.15 Electrical Characteristics Channel Isolator - VIO, VISOIN = 2.5-V
    16. 5.16 Supply Current Characteristics Channel Isolator - VIO, VISOIN = 2.5-V
    17. 5.17 Electrical Characteristics Channel Isolator - VIO, VISOIN = 1.8-V
    18. 5.18 Supply Current Characteristics Channel Isolator - VIO, VISOIN = 1.8-V
    19. 5.19 Switching Characteristics - 5-V Supply
    20. 5.20 Switching Characteristics - 3.3-V Supply
    21. 5.21 Switching Characteristics - 2.5-V Supply
    22. 5.22 Switching Characteristics - 1.8-V Supply
    23. 5.23 Insulation Characteristics Curves
    24. 5.24 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
      1. 7.1.1 Power Isolation
      2. 7.1.2 Signal Isolation
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Electromagnetic Compatibility (EMC) Considerations
      2. 7.3.2 Power-Up and Power-Down Behavior
      3. 7.3.3 Protection Features
      4. 7.3.4 Multi-Device Chaining for Increased Power Output
    4. 7.4 Device Functional Modes
      1. 7.4.1 Device I/O Schematics
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
        1. 8.2.3.1 Insulation Lifetime
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 PCB Material
      2. 8.4.2 Layout Example
  10. 9 Revision History
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Development Support
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Mechanical, Packaging, and Orderable Information

Insulation Specifications

PARAMETER TEST CONDITIONS VALUE UNIT
GENERAL
CLR External clearance(1) Shortest terminal-to-terminal distance through air >8 mm
CPG External creepage(1) Shortest terminal-to-terminal distance across the package surface >8 mm
DTI Distance through the insulation Minimum internal gap (internal clearance – capacitive signal isolation) > 17 µm
Minimum internal gap (internal clearance – transformer power isolation) >120
CTI Comparative tracking index DIN EN 60112 (VDE 0303-11); IEC 60112 >600 V
Material group According to IEC 60664-1 I
Overvoltage category per IEC 60664-1 Rated mains voltage ≤ 300VRMS I-IV
Rated mains voltage ≤ 600VRMS I-IV
Rated mains voltage ≤ 1000VRMS I-III
DIN EN IEC 60747-17 (VDE 0884-17)(2)
VIORM Maximum repetitive peak isolation voltage AC voltage (bipolar) 1500 VPK
VIOWM Maximum working isolation voltage AC voltage; Time dependent dielectric breakdown (TDDB) Test 1000 VRMS
DC voltage 1500 VDC
VIOTM Maximum transient isolation voltage VTEST = VIOTM; t = 60s (qualification);
VTEST = 1.2 × VIOTM; t = 1s (100% production)
7071 VPK
VIOSM Maximum surge isolation voltage(3) Test method per IEC 62368-1, 1.2/50 µs waveform 10000 VPK
qpd Apparent charge(4) Method a, after input/output safety test subgroup 2/3, Vini = VIOTM, tini = 60s, Vpd(m) = 1.2 × VIORM, tm = 10s ≤5 pC
Method a, after environmental tests subgroup 1, Vini = VIOTM, tini = 60s, Vpd(m) = 1.6 × VIORM, tm = 10s ≤5
At routine test (100% production),
Vini = 1.2 × VIOTM, tini = 1s,
Method b1: Vpd(m) = 1.875 × VIORM, tm = 1s, or
Method b2: Vpd(m) = Vini, tm = tini
≤5
CIO Barrier capacitance, input to output(5) VIO = 0.4 × sin (2πft), f = 1 MHz 3.5 pF
RIO Insulation resistance(5) VIO = 500V, TA = 25°C >1012 Ω
VIO = 500V, 100°C ≤ TA ≤ 125°C >1011
VIO = 500V, TS = 150°C >109
Pollution degree 2
Climatic category 40/125/21
UL 1577
VISO(UL) Withstand isolation voltage VTEST = VISO(UL)= 5000 VRMS, t = 60 s (qualification),
VTEST = 1.2 × VISO(UL) = 6000 VRMS, t = 1 s (100% production)
5000 VRMS
Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed-circuit board do not reduce this distance. Creepage and clearance on a printed-circuit board become equal in certain cases. Techniques such as inserting grooves, ribs, or both on a printed circuit board are used to help increase these specifications.
ISOW7721 is suitable for safe electrical insulation only within the safety ratings. Compliance with the safety ratings shall be ensured by means of suitable protective circuits.
Testing is carried out in air or oil to determine the intrinsic surge immunity of the isolation barrier.
Apparent charge is electrical discharge caused by a partial discharge (pd).
All pins on each side of the barrier tied together creating a two-terminal device.