SLLSFR9A April   2024  – April 2024 THVD4411

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  ESD Ratings [IEC]
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Thermal Information
    6. 5.6  Power Dissipation
    7. 5.7  Electrical Characteristics
    8. 5.8  Switching Characteristics_RS-485_500kbps
    9. 5.9  Switching Characteristics_RS-485_20Mbps
    10. 5.10 Switching Characteristics, Driver_RS232
    11. 5.11 Switching Characteristics, Receiver_RS232
    12. 5.12 Switching Characteristics_MODE switching
    13. 5.13 Switching Characteristics_RS-485_Termination resistor
    14. 5.14 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Integrated IEC ESD and EFT Protection
      2. 7.3.2 Protection Features
      3. 7.3.3 Receiver Fail-Safe Operation
      4. 7.3.4 Low-Power Shutdown Mode
      5. 7.3.5 On-chip Switchable Termination resistor
      6. 7.3.6 Operational Data Rate
      7. 7.3.7 Integrated Charge Pump for RS-232
    4. 7.4 Device Functional Modes
      1. 7.4.1 RS-485 Functionality
      2. 7.4.2 RS-232 Functionality
      3. 7.4.3 Mode Control
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Data Rate and Bus Length
        2. 8.2.1.2 Stub Length
        3. 8.2.1.3 Bus Loading
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Layout Guidelines

Robust and reliable bus node design often requires the use of external transient protection devices to protect against surge transients that may occur in industrial environments. THVD4411 has integrated IEC ESD and EFT protection. So if the application does not need IEC Surge protection, external transient protection may not be needed. Since these transients have a wide frequency bandwidth (from approximately 3MHz to 300MHz), high-frequency layout techniques should be applied during PCB design.

  1. Place the external protection circuitry close to the bus connector to prevent noise transients from propagating across the board.
  2. Use VCC and ground planes to provide low inductance. Note that high-frequency currents tend to follow the path of least impedance and not the path of least resistance.
  3. Design the protection components into the direction of the signal path. Do not force the transient currents to divert from the signal path to reach the protection device.
  4. Apply decoupling capacitors as close as possible to the VCC, VIO, V+, V- pins of transceiver.
  5. Use at least two vias for VCC and ground connections of decoupling capacitors and protection devices to minimize effective via inductance.
  6. Optionally, use 1kΩ to 10kΩ pull-up and pull-down resistors for control lines to limit noise currents in these lines during transient events.