THVD4411

ACTIVE

Product details

Number of receivers 1 (RS-232), 1 (RS-485/RS-422) Number of transmitters 1 (RS-232), 1 (RS-485/RS-422) Duplex Full, Half Logic voltage (min) (V) 1.65 Signaling rate (max) (Mbps) 2 IEC 61000-4-2 contact (±V) 8000 Number of nodes 256 Features Fail Safe Protection, Integrated RS-232, Integrated RS-485/RS-422, Slew Rate Control, Switchable termination resistor Isolated No Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 (RS-232), 1 (RS-485/RS-422) Number of transmitters 1 (RS-232), 1 (RS-485/RS-422) Duplex Full, Half Logic voltage (min) (V) 1.65 Signaling rate (max) (Mbps) 2 IEC 61000-4-2 contact (±V) 8000 Number of nodes 256 Features Fail Safe Protection, Integrated RS-232, Integrated RS-485/RS-422, Slew Rate Control, Switchable termination resistor Isolated No Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • Meets or exceeds the requirements of the TIA/EIA-485A and TIA/EIA-232F standards
  • 1 transmitter, 1 receiver for RS-232
  • 1 transmitter, 1 receiver for RS-485
  • On-chip switchable 120Ω termination resistor for RS-485 mode
  • Integrated charge-pump for RS-232 signaling
  • 3V to 5.5V supply voltage
  • 1.65V to 5.5V supply for logic data and control signals
  • RS-485 differential output exceeds 2.1V for PROFIBUS compatibility with 5V supply
  • Large output swing (typical ± 9V) for RS-232 mode
  • SLR Pin Selectable Data Rates:
    • RS-232 3T5R mode: 250kbps and 1Mbps
    • RS-485 half-duplex and full-duplex mode: 500kbps and 20Mbps
  • Bus I/O protection
    • ±16kV HBM ESD
    • ±8kV IEC 61000-4-2 contact and ±15kV air-gap discharge
    • ±4kV IEC 61000-4-4 fast transient burst
  • Shutdown pin for extremely low current consumption (10µA typical) in disabled state
  • Glitch-free power-up/down for hot plug-in capability
  • 1/8 unit load (up to 256 bus nodes) for RS-485
  • Open, short, and idle bus failsafe for RS-485 receiver
  • Bus short-circuit protection, Thermal shutdown
  • Extended ambient temperature range: -40°C to 125°C
  • Space-saving thermally efficient 4mm x 4mm VQFN-24 package
  • Meets or exceeds the requirements of the TIA/EIA-485A and TIA/EIA-232F standards
  • 1 transmitter, 1 receiver for RS-232
  • 1 transmitter, 1 receiver for RS-485
  • On-chip switchable 120Ω termination resistor for RS-485 mode
  • Integrated charge-pump for RS-232 signaling
  • 3V to 5.5V supply voltage
  • 1.65V to 5.5V supply for logic data and control signals
  • RS-485 differential output exceeds 2.1V for PROFIBUS compatibility with 5V supply
  • Large output swing (typical ± 9V) for RS-232 mode
  • SLR Pin Selectable Data Rates:
    • RS-232 3T5R mode: 250kbps and 1Mbps
    • RS-485 half-duplex and full-duplex mode: 500kbps and 20Mbps
  • Bus I/O protection
    • ±16kV HBM ESD
    • ±8kV IEC 61000-4-2 contact and ±15kV air-gap discharge
    • ±4kV IEC 61000-4-4 fast transient burst
  • Shutdown pin for extremely low current consumption (10µA typical) in disabled state
  • Glitch-free power-up/down for hot plug-in capability
  • 1/8 unit load (up to 256 bus nodes) for RS-485
  • Open, short, and idle bus failsafe for RS-485 receiver
  • Bus short-circuit protection, Thermal shutdown
  • Extended ambient temperature range: -40°C to 125°C
  • Space-saving thermally efficient 4mm x 4mm VQFN-24 package

THVD4411 is a highly integrated and robust multiprotocol transceiver supporting RS-232, RS-422 and RS-485 physical layers. The device has one transmitter and one receiver to enable 1T1R RS-232 port. Device also integrates one transmitter and one receiver to enable half and full duplex RS-485 port. MODE selection pins enable shared bus and logic pins for the protocols to share a common single connector. Integrated termination for RS-485 bus pins and for RS-232 receiver inputs are provided so no external components are needed to realize a fully-functional communication port. These devices have slew rate select feature that enables them to be used at two maximum speeds based on the SLR pin setting.

These devices feature integrated Level 4 IEC ESD protection, eliminating the need for external system-level protection components. In addition, the RS-485 receiver fail-safe feature drives logic high on received logic output when the bus inputs are open or shorted together or when the bus is idle. Shutdown mode consumes ultra-low current (10µA typical) in power-sensitive applications. The device needs 3V to 5.5V supply that powers the charge pump for RS-232 and the drivers and receivers for both RS-232 and RS-485. A separate logic supply VIO (1.65V to 5.5V) enables interface with low level microcontrollers.

THVD4411 is a highly integrated and robust multiprotocol transceiver supporting RS-232, RS-422 and RS-485 physical layers. The device has one transmitter and one receiver to enable 1T1R RS-232 port. Device also integrates one transmitter and one receiver to enable half and full duplex RS-485 port. MODE selection pins enable shared bus and logic pins for the protocols to share a common single connector. Integrated termination for RS-485 bus pins and for RS-232 receiver inputs are provided so no external components are needed to realize a fully-functional communication port. These devices have slew rate select feature that enables them to be used at two maximum speeds based on the SLR pin setting.

These devices feature integrated Level 4 IEC ESD protection, eliminating the need for external system-level protection components. In addition, the RS-485 receiver fail-safe feature drives logic high on received logic output when the bus inputs are open or shorted together or when the bus is idle. Shutdown mode consumes ultra-low current (10µA typical) in power-sensitive applications. The device needs 3V to 5.5V supply that powers the charge pump for RS-232 and the drivers and receivers for both RS-232 and RS-485. A separate logic supply VIO (1.65V to 5.5V) enables interface with low level microcontrollers.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
NEW THVD4431A ACTIVE Dual-protocol RS-232(3T/5R)/RS-485(1T/1R) transceiver with pin-selectable diagnostic loopback modes 3 transceivers, 5 receivers RS-232 configuration

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THVD4411EVM — THVD4411 evaluation module

The THVD4411EVM allows for quick prototyping of the THVD4411, an RS-485 and RS-232 multiprotocol transceiver. The evaluation module allows for half- and full-duplex RS-485 operational modes as well as 1T1R RS-232 communication. The THVD4411EVM can be powered by a single supply from 3V to 5.5V or (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Third-party accessory

VANTRON-3P-AM6411 — Vantron Technology G405 2ETH 2COM Edge Computing Gateway

G405 industrial edge computing gateway is an Arm®-based high-performance solution built for industrial applications. The gateway features dual-SIM 4G connectivity, Wi-Fi, Bluetooth, and five Ethernet jacks, while supporting a virtual private network (VPN) to address diversified networking (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos